Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 115VDC bootstrap supply maximum voltage supports 100V on the half-bridge
  • 3A source and 4A sink gate drivers for NMOS FETs
  • Fast propagation delay and matching: 15ns typical delay
  • Integrated 0.5Ω typical bootstrap diode
  • Wide 6V to 18V operating voltage range
  • VDD and boot Undervoltage Lockout (UVLO)
  • Robust noise tolerance: wide hysteresis at inputs; HS pin tolerates up to -10V continuous
  • Tri-Level PWM input with logic threshold levels set by external VREF pin from 2.7V to 5.5V
  • Programmable dead time prevents shoot-through; adjustable from 35ns to 350ns with a single resistor

Description

The HIP2210 is a 100V, 3A source, 4A sink high-frequency half-bridge NMOS FET driver. The HIP2210 features a tri-level PWM input with programmable dead time. Its wide operating supply range of 6V to 18V and integrated high-side bootstrap diode supports driving the high-side and low-side NMOS in 100V half-bridge applications.

This driver features strong 3A source, 4A sink drivers with very fast 15ns typical propagation delay and 2ns typical delay matching, making it optimal for high-frequency switching applications. VDD and boot UVLO protects against an undervoltage operation.

The tri-level input of the HIP2210 PWM pin controls the high-side and low-side drivers with a single pin. When the PWM input is at logic high, the high-side bridge FET is turned on and the low-side FET is off. When the input is at logic low, the low-side bridge FET is turned on and the high-side FET is turned off. When the input voltage is in the mid-level state, both the high-side and low-side bridge FETs are turned off. The PWM threshold levels are proportional to an external input reference voltage on the VREF pin, allowing PWM operation across a 2.7V to 5.5V logic range.

The HIP2210 is offered in a 10 Ld 4x4mm TDFN package.

Parameters

AttributesValue
Bootstrap Supply Voltage (Max) (V)115
VBIAS (Max) (V)18
Peak Pull-up Current (A)3
Peak Pull-down Current (A)4
Turn-On Prop Delay (ns)15
Turn-Off Prop Delay (ns)15
Rise Time (μs)0.02
Fall Time20
Temp. Range (°C)-40 to +125°C
Input Logic LevelTri-level
Qualification LevelStandard
Simulation Model AvailableiSim

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TDFN4.0 x 4.0 x 0.75100.8

Applications

  • Telecom half-bridge and full-bridge DC/DC converters
  • 3-phase BLDC motor driver; H-Bridge motor driver
  • Two-switch forward and active clamp converters
  • Multiphase PWM DC/DC controllers
  • Class-D amplifiers
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
HIP2210FRTZActiveAvailableOut of StockRoHS:EN
TDFN1ku | $0.6810#Tube3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°CMALAYSIATAIWAN
HIP2210FRTZ-TActiveAvailableOut of StockRoHS:EN
TDFN1ku | $0.6810#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°CMALAYSIATAIWAN
HIP2210FRTZ-T7AObsoleteN/AIn StockRoHS:EN
TDFN10#Reel1YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C

Renesas Boards & Kits