Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 22-Bit Resolution with No Missing Code
  • 0.0007% Integral Non-Linearity (Typ)
  • 20mV to ±2.5V Full Scale Input Ranges
  • Internal PGIA with Gains of 1 to 128
  • Serial Data I/O Interface, SPI Compatible
  • Differential Analog and Reference Inputs
  • Internal or System Calibration
  • 120dB Rejection of 60/50Hz Line Noise
  • Settling Time of 4 Conversions (Max) for a Step Input
  • Pb-Free Plus Anneal Available (RoHS Compliant)

Description

The Intersil HI7190 is a monolithic instrumentation, sigma delta A/D converter which operates from ±5V supplies. Both the signal and reference inputs are fully differential for maximum flexibility and performance. An internal Programmable Gain Instrumentation Amplifier (PGIA) provides input gains from 1 to 128 eliminating the need for external pre-amplifiers. The on-demand converter autocalibrate function is capable of removing offset and gain errors existing in external and internal circuitry. The on-board user programmable digital filter provides over 120dB of 60/50Hz noise rejection and allows fine tuning of resolution and conversion speed over a wide dynamic range. The HI7190 and HI7191 are functionally the same device, but the HI7190 has tighter linearity specifications. The HI7190 contains a serial I/O port and is compatible with most synchronous transfer formats including both the Motorola 6805/11 series SPI and Intel 8051 series SSR protocols. A sophisticated set of commands gives the user control over calibration, PGIA gain, device selection, standby mode, and several other features. The On-chip Calibration Registers allow the user to read and write calibration data.

Applications

  • Process Control and Measurement
  • Industrial Weight Scales
  • Part Counting Scales
  • Laboratory Instrumentation
  • Seismic Monitoring
  • Magnetic Field Monitoring
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
HI7190IBZLast Time BuyAvailableIn StockRoHS:EN
SOICW1ku | $53.0620#Tube31.3mm12.9 x 7.5 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CPHILIPPINES, MALAYSIAUSA
HI7190IBZ-TLast Time BuyAvailableOut of StockRoHS:EN
SOICW1ku | $53.0620#Reel31.3mm12.9 x 7.5 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CPHILIPPINES, MALAYSIAUSA
HI7190IPZObsoleteN/AIn StockContactPDIP20#TubeNot Applicable2.5mm26.2 x 6.7 x 3.94YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?