Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Throughput Rate 125MSPS
  • Low Power 165mW at 5V, 27mW at 3V
  • Power Down Mode 23mW at 5V, 10mW at 3V
  • Integral Linearity Error ±1 LSB
  • Adjustable Full Scale Output Current 2mA to 20mA
  • SFDR to Nyquist at 5MHz Output 68dBc
  • Internal 1.2V Temperature Compensated Bandgap Voltage Reference
  • Single Power Supply from +5V to +3V
  • CMOS Compatible Inputs
  • Excellent Spurious Free Dynamic Range

Description

The HI5760 is a 10-bit, 125MSPS, High-Speed, low power, D/A converter which is implemented in an advanced CMOS process. Operating from a single +3V to +5V supply, the converter provides 20mA of full scale output current and includes edge-triggered CMOS input data latches. Low glitch energy and excellent frequency domain performance are achieved using a segmented current source architecture. For an equivalent performance dual version, see the HI5728. This device complements the CommLink™ HI5X60 family of High-Speed converters offered by Intersil, which includes 8, 10, 12, and 14-bit devices.

Applications

  • Cable Modems
  • Set Top Boxes
  • Wireless Communications
  • Direct Digital Frequency Synthesis
  • Signal Reconstruction
  • Test Instrumentation
  • High Resolution Imaging Systems
  • Arbitrary Waveform Generators
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Conversion Rate (Max) (kSPS)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
HI5760/6IBZObsoleteN/AOut of StockContactSOICW28#Tube360000kSPS1.3mm17.9 x 7.5 x 0.20YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
HI5760BIBZObsoleteN/AIn StockRoHS:EN
SOICW28#Tube3125000kSPS1.3mm17.9 x 7.5 x 0.20YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
HI5760BIBZ-TObsoleteN/AIn StockRoHS:EN
SOICW28#Reel3125000kSPS1.3mm17.9 x 7.5 x 0.20YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
HI5760IAZObsoleteN/AOut of StockRoHS:EN
TSSOP28#Tube3125000kSPS0.7mm9.7 x 4.4 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
HI5760IAZ-TObsoleteN/AOut of StockRoHS:EN
TSSOP28#Reel125000kSPS0.7mm9.7 x 4.4 x 0.00No-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?