Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Complete 12-bit A/D Converter with Reference and Clock
  • Full 8-bit, 12-bit, or 16-bit Microprocessor Bus Interface
  • Bus Access Time: 150ns
  • No Missing Codes Over Temperature
  • Minimal Setup Time for Control Signals
  • Fast Conversion Time (Max): 25μs
  • Low Noise, via Current-Mode Signal Transmission Between Chips
  • Byte Enable/Short Cycle (AO Input)
  • Guaranteed Break-Before-Make Action, Eliminating Bus Contention During Read Operation. Latched by Start Convert Input (To Set the Conversion Length)
  • Supply Voltage: ±12V to ±15V
  • Pb-Free Available (RoHS Compliant)

Description

The HI-574A/883 is a complete 12-bit, analog-to-digital converter, including a +10V reference clock, three-state outputs, and a digital interface for microprocessor control. Successive approximation conversion is performed by two monolithic dice housed in a 28-lead package. The bipolar analog die features our dielectric isolation process, which provides enhanced AC performance and freedom from latch-up.

Parameters

AttributesValue
RatingMIL-STD-883
ADCSAR
Analog Supply Voltage (V)5 - 5
Channels (#)1
Conversion Rate (Max) (kSPS)40
Differential NonLinearity LSB1
Integral NonLinearity LSB1
Power Consumption (mW)385
Resolution (bits)12
Shutdown ModeNo
Temp. Range (°C)-55 to +125°C
FlowHarsh Environment & MIL-STD-883
Qualification LevelClass Q
Die Sale Availability?No
PROTO Availability?No

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SBDIP35.6 x 15.1 x 2.41282.5

Applications

  • Military and Industrial Data Acquisition Systems
  • Electronic Test and Scientific Instrumentation
  • Process Control Systems
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryMOQTemp. Range (°C)
5962-8512704XAActiveAvailableIn StockSBDIP28#TubeNot ApplicableNoHot Solder dip over Compliant Undercoat39-55 to +125°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?