Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • This circuit is processed in accordance to MIL-STD-883 and is fully conformant under the provisions of Paragraph 1.2.1.
  • No channel interaction during overvoltage
  • Guaranteed rON matching
  • 44V maximum power supply
  • Break-before-make switching
  • Analog signal range: ±15V
  • Access time (max): 1.0µs
  • Power dissipation (max): 45mW

Description

The HI-546/883 and HI-547/883 are analog multiplexers with active overvoltage protection and guaranteed rON matching. Analog input levels may greatly exceed either power supply without damaging the device or disturbing the signal path of other channels. Active protection circuitry assures that signal fidelity is maintained even under fault conditions that would destroy other multiplexers. Analog inputs can withstand constant 70VP-P levels with ±15V supplies. Digital inputs will also sustain continuous faults up to 4V greater than either supply. In addition, signal sources are protected from short circuiting should multiplexer supply loss occur. Each input presents 1kΩ of resistance under this condition. These features make the HI-546/883 and HI-547/883 ideal for use in systems where the analog inputs originate from external equipment or separately powered circuitry. Both devices are fabricated with 44V dielectrically isolated CMOS technology. The HI-546/883 is a single 16-channel, and the HI-547/883 is an 8-channel differential version. If input overvoltage protection is not needed, the HI-506/883 and HI-507/883 multiplexers are recommended. For further information see application note AN520.

Parameters

AttributesValue
RatingMIL-STD-883
ConfigurationSingle 16:1
Negative Supply Current (max) (mA)-1
Positive Supply Current (max) (mA)2
Supply Voltage Range (V)±15
Transition Time (max)1µs
Temp. Range (°C)-55 to +125°C
FlowHarsh Environment & MIL-STD-883
Qualification LevelClass Q
Die Sale Availability?No
PROTO Availability?No

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CERDIP36.8 x 13.2 x 0.00282.5
CLCC11.4 x 11.4 x 0.00281.3

Applications

  • Data Acquisition Systems
  • Control Systems
  • Telemetry
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE code
5962-85131013AActiveAvailableOut of StockCLCC28#TubeNot Applicable1.3mm11.4 x 11.4 x 0.00NoHot Solder Dip66-55 to +125°C34371
5962-8513101XAActiveAvailableIn StockCERDIP28#TubeNot Applicable2.5mm36.8 x 13.2 x 0.00NoHot Solder Dip78-55 to +125°C34371
HI1-0546/883ActiveAvailableIn StockCERDIP28#TubeNot Applicable2.5mm36.8 x 13.2 x 0.00NoHot Solder Dip117-55 to +125°C34371
HI4-0546/883ActiveAvailableIn StockCLCC28#TubeNot Applicable1.3mm11.4 x 11.4 x 0.00NoHot Solder Dip64-55 to +125°C34371
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?