Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Pb-Free Available (RoHS Compliant) (See Ordering Info)
  • Low ON Resistance 180Ω
  • Wide Analog Signal Range ±15V
  • TTL/CMOS Compatible
  • Access Time 250ns
  • Maximum Power Supply 44V
  • Break-Before-Make Switching
  • No Latch-Up
  • Replaces DG506A/DG506AA and DG507A/DG507AA
  • Replaces DG508A/DG508AA and DG509A/DG509AA
  • Pb-Free Available (RoHS Compliant)

Description

The HI-506/HI-507 and HI-508/HI-509 monolithic CMOS multiplexers each include an array of sixteen and eight analog switches respectively, a digital decoder circuit for channel selection, voltage reference for logic thresholds, and an enable input for device selection when several multiplexers are present. The Dielectric Isolation (DI) process used in fabrication of these devices eliminates the problem of latchup. DI also offers much lower substrate leakage and parasitic capacitance than conventional junction isolated CMOS (see Application Note AN520). The switching threshold for each digital input is established by an internal +5V reference, providing a guaranteed minimum 2. 4V for logic 1 and maximum 0. 8V for logic 0. This allows direct interface without pullup resistors to signals from most logic families: CMOS, TTL, DTL and some PMOS. For protection against transient overvoltage, the digital inputs include a series 200Ω resistor and diode clamp to each supply. The HI-506 is a single 16-channel, the HI-507 is an 8-channel differential, the HI-508 is a single 8-channel and the HI-509 is a 4-channel differential multiplexer. If input overvoltages are present, the HI-546/HI-547/HI-548/ HI-549 multiplexers are recommended.

Parameters

AttributesValue
RatingHarsh Environment
ConfigurationDifferential 4:1
Negative Supply Current (max) (mA)-1
Positive Supply Current (max) (mA)3
Supply Voltage Range (V)±10
Transition Time (max)1.2µs
Temp. Range (°C)-55 to +125°C
FlowHarsh Environment & MIL-STD-883
Qualification LevelStandard
Die Sale Availability?No
PROTO Availability?No

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CERDIP19.3 x 7.3 x 0.00162.5

Applications

  • Data Acquisition Systems
  • Precision Instrumentation
  • Demultiplexing
  • Selector Switch
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE code
HI1-0509-2ActiveAvailableIn StockCERDIP16#TubeNot Applicable2.5mm19.3 x 7.3 x 0.00NoHot Solder Dip500-55 to +125°C34371
HI4P0509-5ZObsoleteN/AIn StockPLCC20#Tube31.3mm8.9 x 8.9 x 3.81YesPb-Free 100% Matte Tin Plate w/Anneal-e32300 to +70°C34371

Support Communities

  1. Replacement for HI3-0508A-5Z

    Hi Team, Please Provide the replacement for below MPN  MPN :HI3-0508A-5Z 6-Channel, 8-Channel, Differential 8-Channel and Differential 4-Channel, CMOS Analog MUXs with Active Overvoltage Protection

    Jul 14, 2025
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?