| CAD Model: | View CAD Model |
| Pkg. Type: | CERDIP |
| Pkg. Code: | FBF |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 19.3 x 7.3 x 0.00 |
| Pitch (mm): | 2.5 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | No |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | CERDIP |
| Lead Count (#) | 16 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | No |
| Pb Free Category | Hot Solder Dip |
| MOQ | 125 |
| Temp. Range (°C) | -55 to +125°C |
| CAGE code | 34371 |
| Advanced Features | Low RON, RON Matching |
| Charge Injection (pC) | 50 |
| Die Sale Availability? | No |
| Drain Capacitance (pF) | 11 |
| Flow | Harsh Environment & MIL-STD-883 |
| IS (mA) | 0.1 |
| Leakage (nA) | 0.8 |
| Length (mm) | 19.3 |
| PROTO Availability? | No |
| Pitch (mm) | 2.5 |
| Pkg. Dimensions (mm) | 19.3 x 7.3 x 0.00 |
| Qualification Level | Class Q |
| RDS (ON) (Ohms) | 25 |
| RON (max) (ohms) | 25 |
| Rating | MIL-STD-883 |
| Source Cap (pf) | 11 |
| Supply Voltage (max) (V) | 15 - 15 |
| Supply Voltage (min) (V) | -15 - -15 |
| Switch or MUX | Switch |
| Switches (#) | 1 |
| TOFF (ns) | 280 |
| TON (ns) | 370 |
| Turn-Off Time (max) (ns) | 400 |
| Turn-On Time (max) (ns) | 800 |
| Type of Switch | DPDT |
| Width (mm) | 7.3 |
This CMOS analog switch offers low-resistance switching performance for analog voltages up to the supply rails and for signal currents up to 70mA. “ON” resistance is low and stays reasonably constant over the full range of operating signal voltage and current. RON remains exceptionally constant for input voltages between +5V and -5V and currents up to 50mA. Switch impedance also changes very little over temperature, particularly between 0°C and +75°C. RON is nominally 25Ω for the HI-5046A/883. This device provides break-before-make switching and is TTL and CMOS compatible for maximum application versatility. Performance is further enhanced by Dielectric Isolation processing which insures latch-free operation with very low input and output leakage currents (0. 8nA at +25°C). The HI-5046A/883 also features very low power operation (1. 5mW at +25°C). The HI-5046A/883 is available in a 16 Ld CerDIP package and is specified over the temperature range of -55°C to +125°C.