Features
- Pb-Free Available (RoHS Compliant)
- Analog Voltage Range ±15V
- Analog Current Range 80mA
- Turn-On Time 240ns
- Low rON 55Ω
- Low Power Dissipation 15mW
- TTL/CMOS Compatible
Description
HI-200/HI-201 (dual/quad) are monolithic devices comprising independently selectable SPST switches which feature fast switching speeds (HI-200 240ns, and HI-201 185ns) combined with low power dissipation (15mW at 25°C). Each switch provides low ON resistance operation for input signal voltage up to the supply rails and for signal current up to 80mA. Rugged DI construction eliminates latch-up and substrate SCR failure modes. All devices provide break-before-make switching and are TTL and CMOS compatible for maximum application versatility. HI-200/HI-201 are ideal components for use in high frequency analog switching. Typical applications include signal path switching, sample and hold circuit, digital filters, and operational amplifier gain switching networks.
Parameters
| Attributes | Value |
|---|---|
| Rating | Harsh Environment |
| Switches (#) | 4 |
| RON (max) (ohms) | 30 |
| Supply Voltage (min) (V) | -15 - -15 |
| Supply Voltage (max) (V) | 15 - 15 |
| Turn-Off Time (max) (ns) | 1000 |
| Turn-On Time (max) (ns) | 1000 |
| Temp. Range (°C) | -40 to +85°C, -55 to +125°C, 0 to +70°C |
| Flow | Harsh Environment & MIL-STD-883 |
| Qualification Level | Standard |
| Die Sale Availability? | No |
Applications
- High Frequency Analog Switching
- Sample and Hold Circuits
- Digital Filters
- Operational Amplifier Gain Switching Networks
Applied Filters: