| CAD Model: | View CAD Model |
| Pkg. Type: | SOICN |
| Pkg. Code: | MTG |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 4.9 x 3.9 x 0.00 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| RoHS (HFA1135IBZ) | Download |
| Lead Count (#) | 8 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| 2nd Harmonic (dB) | -50 |
| 3rd Harmonic (dB) | -50 |
| Bandwidth (MHz) | 360 |
| CMRR (dB) | 50 |
| Channels (#) | 1 |
| Diff Gain (%) | 0.02 |
| Diff Phase (°) | 0.04 |
| Distortion Conditions | 2Vpp, 10MHz |
| Enable | No |
| Gain Min | 1 |
| IBIAS (nA) | 6000 |
| IOUT (A) | 0.06 |
| IS per Amp (mA) | 6.9 |
| Length (mm) | 4.9 |
| MOQ | 980 |
| Noise VN (nV/√Hz) | 3.5 |
| Offset Voltage (Max) (mV) | 5 |
| Output Headroom (V) | 1.6 |
| PSRR (db) | 54 |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 4.9 x 3.9 x 0.00 |
| Pkg. Type | SOICN |
| Qualification Level | Standard |
| Rail-to-Rail Input | No |
| Rail-to-Rail Output | No |
| Single Supply Voltage Range (V) | 9 - 11 |
| Slew Rate (V/µs) | 1200 |
| Thermal Shutdown | No |
| Topology [Rail 1] | CFA |
| VOUT (V) | 6.8 |
| VS (Max) (V) | 11 |
| VS (Min) (V) | 9 |
| Width (mm) | 3.9 |
| field__slew_rate_typical_ | 1200 |
The HFA1135 is a High-Speed, low power current feedback amplifier build with Intersil's proprietary complementary bipolar UHF-1 process. This amplifier features user programmable output limiting, via the VH and VL pins. The HFA1135 is the ideal choice for High-Speed, low power applications requiring output limiting (e. g. flash A/D drivers), especially those requiring fast overdrive recovery times. The limiting function allows the designer to set the maximum and minimum output levels to protect downstream stages from damage or input saturation. The sub-nanosecond overdrive recovery time ensures a quick return to linear operation following an overdrive condition. Component and composite video systems also benefit from this operational amplifier's performance, as indicated by the gain flatness, and differential gain and phase specifications. The HFA1135 is a low power, high performance upgrade for the CLC501 and CLC502.