Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

Support is limited to customers who have already adopted these products.

The most standard series of the family of 5V drive bipolar general-purpose logic ICs. It has an over 20-year track record and high market penetration.

Part NumberStatusSamplesStockRoHSPackage
74HC14FP-EObsoleteN/AOut of StockRoHS:EN
RoHS:JA
Package
74HC14FPEL-EObsoleteN/AOut of StockRoHS:EN
RoHS:JA
Package

Support Communities

  1. HD74HC14FPEL-E - What is the MSL rating of this device?

    I could not find information about handling and storage for this device (SOP-14). I am unsure if this package should be used to control the moisture level. Can you please tell me what the MSL rating for this device (HD74HC14FPEL-E) is?

    Jan 23, 2025
  2. HD74HC14FPEL-E - What is the MSL rating for this device?

    I could not find information about handling and storage for this device (SOP-14). I am unsure if this package should be used to control the moisture level. Can you please tell me what the MSL rating for this device ( HD74HC14FPEL-E) is?

    Jan 23, 2025
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?