Features
- High-Speed Operation: tpd = 7.5 ns typ (CL = 50 pF)
- High Output Current: Fanout of 10 LSTTL Loads
- Wide Operating Voltage: VCC = 2 to 6 V
- Low Input Current: 1 µA max
- Low Quiescent Supply Current: ICC (static) = 1 µA max (Ta = 25°C)
Description
The most standard series of the family of 5V drive bipolar general-purpose logic ICs. It has an over 20-year track record and high market penetration.
Applied Filters: