Warning message
Please log in or register to access this secure document.
Features
- Suppresses the CCD reset noise by the correlated double sampling.
- High sensitivity can be achieved by 10-bit gray scale provided by PGA which can be set to –6dB to 34dB.
- PGA gain, S/H frequency response, pulse timing, etc., is achieved via a serial interface.
- High precision is provided by a 12-bit resolution A/D converter.
- Difference encoded gray code can be selected as an A/D output code. It is effective in suppression of solarization (wave pattern).
Description
The HD49343HNP is a CMOS IC that provides CDS-PGA analog processing (CDS/PGA) suitable for CCD camera digital signal processing systems together with a 12-bit A/D converter in a single chip.
Applications
- Image sensing
- Digital signal processing systems
Applied Filters: