Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Logic level operation (4 to 6 V Gate drive)
  • High endurance capability against to the short circuit
  • Built-in the over temperature shutdown circuit
  • Latch type shutdown operation (Need 0 voltage recovery)

Description

This FET has the over temperature shutdown capability sensing the junction temperature. This FET has the built-in over temperature shutdown circuit in the gate area. And this circuit operation to shutdown the gate voltage in case of high junction temperature like applying over power consumption, over current etc. .

Applied Filters: