Skip to main content
Renesas Electronics Corporation
64ns Sample and Hold Amplifier

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MTG
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001
RoHS (HA5351IBZ)Download

Product Attributes

Lead Count (#)8
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
AVOL (dB)108
Bandwidth (MHz)40
Droop Rate (μV/μs)0.3
Hold Step Error (mV)1
IBIAS (nA)2500
IS per Amp (mA)20
Lead CompliantNo
Length (mm)4.9
MOQ98
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Pkg. TypeSOICN
Price (USD)$60.79439
Qualification LevelStandard
Requires External Hold CapacitorNo
Slew Rate (V/µs)105
Tape & ReelNo
VOS (mV)1
Width (mm)3.9
tACQ (ns)64

Description

The HA5351 is a fast acquisition, wide bandwidth sample and hold amplifier, built with the Intersil HBC-10 BiCMOS process. This sample and hold amplifier offers a combination of desirable features; fast acquisition time (70ns to 0. 01% maximum), excellent DC precision and extremely low power dissipation, making it ideal for use in systems that sample multiple signals and require low power. The HA5351 is in an open loop configuration with fully differential inputs providing flexibility for user defined feedback. In unity gain the HA5351 is completely self-contained and requires no external components. The on-chip 15pF hold capacitor is completely isolated to minimizing droop rate and reducing sensitivity to pedestal error. The HA5351 is available in 8 lead SOIC package for minimizing board space and ease of layout.