Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Comparators

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:pkg_47
Lead Count (#):14
Pkg. Dimensions (mm):5 x 4 x 1.1
Pitch (mm):0.65

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (HA17901ATELL-E)EnglishJapanese
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#)14
Carrier TypeTape & Reel
Pb (Lead) FreeYes
Channels (#)4
FunctionBipolar Voltage Comparator RF noise improved
Lead CompliantYes
Length (mm)5
MOQ3000
Pkg. Dimensions (mm)5 x 4 x 1.1
Pkg. TypeTSSOP
ProcessBipolar
RemarksNo error against RF noise
Tape & ReelNo
Thickness (mm)1.1
Width (mm)4

Description

Support is limited to customers who have already adopted these products.

General-purpose comparators utilizing CMOS process suitable for low voltage, low power consumption, and fast response.