| CAD Model: | View CAD Model |
| Pkg. Type: | CMPAK |
| Pkg. Code: | pkg_911 |
| Lead Count (#): | 5 |
| Pkg. Dimensions (mm): | 1 x 2 x 1.1 |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| RoHS (HA1630S03CMEL-E) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) |
| Lead Count (#) | 5 |
| Pb (Lead) Free | Yes |
| Channels (#) | 1 |
| Function | CMOS Operational Amplifier Output full swing, Standard |
| Input Offset Voltage Vio (Max) (mV (±)) | 4 |
| Lead Compliant | Yes |
| Length (mm) | 1 |
| MOQ | 3000 |
| Pkg. Dimensions (mm) | 1 x 2 x 1.1 |
| Pkg. Type | CMPAK |
| Process | CMOS |
| Remarks | Output full swing Standard |
| Single Supply Voltage Range (V) | 1.8 - 5.5 |
| Slew Rate (V/µs) | 1 |
| Supply Current Icc/Idd (Max) (mA) | 0.2 |
| Tape & Reel | No |
| Thickness (mm) | 1.1 |
| Width (mm) | 2 |
| field__slew_rate_typical_ | 1 |
Support is limited to customers who have already adopted these products.