Skip to main content
Renesas Electronics Corporation
Operational Amplifiers

Package Information

CAD Model:View CAD Model
Pkg. Type:LSOP
Pkg. Code:pkg_8804
Lead Count (#):8
Pkg. Dimensions (mm):4.0 x 2.95 x 1.1
Pitch (mm):0.65

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001
RoHS (HA1630D01MMEL-E)EnglishJapanese
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#)8
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
Channels (#)2
FunctionCMOS Operational Amplifier Output full swing, Standard
Input Offset Voltage Vio (Max) (mV (±))4
Lead CompliantYes
MOQ3000
Pkg. TypeLSOP
ProcessCMOS
RemarksOutput full swing Standard
Single Supply Voltage Range (V)1.8 - 5.5
Slew Rate (V/µs)0.125
Supply Current Icc/Idd (Max) (mA)0.03
Tape & ReelNo
field__slew_rate_typical_0.125

Description

Support is limited to customers who have already adopted these products.