Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Low Noise 4.3nV/√Hz
  • Bandwidth 8MHz (Compensated)
  • Slew Rate 3V/µs (Compensated)
  • Low Offset Voltage 0.5mV
  • Available in Duals or Quads

Description

Low noise and high performance are key words describing HA-5102 and HA-5104. These general purpose amplifiers offer an array of dynamic specifications including a 3V/µs slew rate and 8MHz bandwidth. Complementing these outstanding parameters is a very low noise specification of 4. 3nV/√Hz at 1kHz. Fabricated using the Intersil high frequency DI process, these operational amplifiers also offer excellent input specifications such as a 0. 5mV offset voltage and 30nA offset current. Complementing these specifications are 108dB open loop gain and 60dB channel separation. Consuming a very modest amount of power (90mW/ package for duals and 150mW/package for quads), HA-5102/04 also provide 15mA of output current. This impressive combination of features make this series of amplifiers ideally suited for designs ranging from audio amplifiers and active filters to the most demanding signal conditioning and instrumentation circuits. These operational amplifiers are available in dual or quad form with industry standard pinouts allowing for immediate interchangeability with most other dual and quad operational amplifiers. HA-5102 Dual, Comp. HA-5104 Quad, Comp. Refer to the /883 data sheet for military product.

Parameters

AttributesValue
RatingHarsh Environment
AVOL (dB)108
Bandwidth (MHz)8
Channels (#)4
CMRR (dB)95
IOUT (mA)1.5
IS per Amp (mA)5
Noise VN (nV/√Hz)4.3
Offset Voltage (max)500µV
PSRR (db)100
Rail-to-Rail Input/OutputNo
Slew Rate (V/µs)3
Supply Voltage (min) (V)5 - 5
Supply Voltage (max) (V)18 - 18
Temp. Range (°C)-55 to +125°C
FlowHarsh Environment & MIL-STD-883
Qualification LevelStandard
Die Sale Availability?No
PROTO Availability?No

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CERDIP19.3 x 7.3 x 0.00142.5

Applications

  • High Q, Active Filters
  • Audio Amplifiers
  • Instrumentation Amplifiers
  • Integrators
  • Signal Generators
  • For Further Design Ideas, See Application Note AN554
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE code
5962-8850201CAActiveAvailableOut of StockCERDIP14#TubeNot Applicable2.5mm19.3 x 7.3 x 0.00NoHot Solder Dip175-55 to +125°C34371
HA1-5104-2ActiveAvailableIn StockCERDIP14#TubeNot Applicable2.5mm19.3 x 7.3 x 0.00NoHot Solder Dip450-55 to +125°C34371
5962-88502012AObsoleteN/AIn StockCLCC20#TubeNot Applicable1.3mm8.9 x 8.9 x 0.00NoHot Solder Dip56-55 to +125°C34371