| CAD Model: | View CAD Model |
| Pkg. Type: | CERDIP |
| Pkg. Code: | FAX |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 9.7 x 6.3 x 0.00 |
| Pitch (mm): | 2.5 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | No |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | CERDIP |
| Lead Count (#) | 8 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pitch (mm) | 2.5 |
| Pkg. Dimensions (mm) | 9.7 x 6.3 x 0.00 |
| Pb (Lead) Free | No |
| Pb Free Category | Hot Solder Dip |
| MOQ | 192 |
| Temp. Range (°C) | -55 to +125°C |
| CAGE code | 34371 |
| Advanced Features | Low Noise |
| Bandwidth (MHz) | 10 |
| Channels (#) | 1 |
| Gain Min | 1 |
| IS per Amp (mA) | 4 |
| Length (mm) | 9.7 |
| Op Amp or Buffer | Op Amp |
| Qualification Level | Class Q |
| Rating | MIL-STD-883 |
| Supply Voltage Vcc (Min) (V) | 5 |
| Vcc (V) | 5-18 |
| Width (mm) | 6.3 |
Support is limited to customers who have already adopted these products.
The HA-5101/883 is a dielectrically isolated operational amplifier featuring low noise and high performance. This amplifier has an excellent noise voltage density of 4. 5nV/√Hz (max) at 1kHz. The unity gain stable HA-5101/883 yields a 10MHz unity gain bandwidth and a 6V/µs slew rate. DC characteristics of the HA-5101/883 assure accurate performance. The 3mV (max) offset voltage is externally adjustable and offset voltage drift is just 3µV/°C. Low bias currents (200nA max) reduce input current errors and the high open loop voltage gain of 100kV/V, over temperature, increases the loop gain for low distortion amplification. The HA-5101/883 is ideal for audio applications, especially low-level signal amplifiers such as microphone, tape head and preamplifiers. Additionally, it is well suited for low distortion oscillators, low noise function generators and high Q filters.