Skip to main content
Renesas Electronics Corporation
110MHz, High Slew Rate, High Output Current Buffer

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MTG
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (HA9P5002-5Z)Download

Product Attributes

Pkg. TypeSOICN
Lead Count (#)8
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Pitch (mm)1.3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
MOQ980
Temp. Range (°C)0 to +70°C
CAGE code34371
Assembly LocationPHILIPPINES
Wafer Fab LocationUNITED STATES
Bandwidth (MHz)110
Channels (#)1
Die Sale Availability?No
EnableNo
FlowHarsh Environment & MIL-STD-883
Gain Min0.995
IBIAS (nA)2000
IOUT (mA)200
IS per Amp (mA)8.3
Length (mm)4.9
Offset Voltage (Max) (mV)5
Offset Voltage (max)5mV
Output Headroom (V)1.5
PROTO Availability?No
PSRR (db)64
Price (USD)$7.00512
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail Input/OutputNo
Rail-to-Rail OutputNo
RatingHarsh Environment
Single Supply Voltage Range (V)10 - 40
Slew Rate (V/µs)1300
Supply Voltage (max) (V)40 - 40
Supply Voltage (min) (V)10 - 10
THD (dB)86
Thermal ShutdownNo
Topology [Rail 1]Fixed Gain
VOUT (V)27
VS (Max) (V)40
VS (Min) (V)10
Width (mm)3.9
field__slew_rate_typical_1300

Description

The HA-5002 is a monolithic, wideband, high slew rate, high output current, buffer amplifier. Utilizing the advantages of the Intersil D. I. technologies, the HA-5002 current buffer offers 1300V/μs slew rate with 110MHz of bandwidth. The ±200mA output current capability is enhanced by a 3Ω output impedance. The monolithic HA-5002 will replace the hybrid LH0002 with corresponding performance increases. These characteristics range from the 3000kΩ input impedance to the increased output voltage swing. Monolithic design technologies have allowed a more precise buffer to be developed with more than an order of magnitude smaller gain error. The HA-5002 will provide many present hybrid users with a higher degree of reliability and at the same time increase overall circuit performance. For the military grade product, refer to the HA-5002/883 datasheet.