Features
- This Circuit is Processed in Accordance to MIL-STD- 883 and is Fully Conformant Under the Provisions of Paragraph 1.2.1.
- Voltage Gain (RL = 1kΩ ) 0.98 (Min), 0.995 (Typ), (RL = 100Ω ) 0.96 (Min), 0.971 (Typ)
- High Input Impedance 1.5MΩ (Min), 3MΩ (Typ)
- Low Output Impedance 5Ω (Max), 3Ω (Typ)
- Very High Slew Rate 1000V/µs (Min), 1300V/µs (Typ)
- Wide Small Signal Bandwidth 110MHz (Typ)
- High Output Current 100mA (Min)
- High Pulsed Output Current 400mA (Max)
- Monolithic Dielectric Isolation Construction
- Replaces Hybrid LH0002
Description
The HA-5002/883 is a monolithic, wideband, high slew rate, high output current, buffer amplifier. Utilizing the advantages of the Harris Dielectric Isolation technologies, the HA-5002/883 current buffer offers 1300V/µs slew rate typically and 1000V/µs minimum with 110MHz of bandwidth. The ±100mA minimum output current capability is enhanced by a 3Ω output impedance. The monolithic HA-5002/883 will replace the hybrid LH0002 with corresponding performance increases. These characteristics range from the 3MΩ (typ) input impedance to the increased output voltage swing. Monolithic design technologies have allowed a more precise buffer to be developed with more than an order of magnitude smaller gain error. The voltage gain is 0. 98 guaranteed minimum with a 1kΩ load and 0. 96 minimum with a 100Ω load. The HA-5002/883 will provide many present hybrid users with a higher degree of reliability and at the same time increase overall circuit performance.
Parameters
| Attributes | Value |
|---|---|
| Rating | MIL-STD-883 |
| Bandwidth (MHz) | 110 |
| Channels (#) | 1 |
| IOUT (mA) | 200 |
| IS per Amp (mA) | 8.3 |
| Offset Voltage (max) | 5mV |
| PSRR (db) | 64 |
| Rail-to-Rail Input/Output | No |
| Slew Rate (V/µs) | 1300 |
| Supply Voltage (min) (V) | 10 - 10 |
| Supply Voltage (max) (V) | 40 - 40 |
| Temp. Range (°C) | -55 to +125°C |
| Flow | Harsh Environment & MIL-STD-883 |
| Qualification Level | Class Q |
| Die Sale Availability? | No |
| PROTO Availability? | No |
Applications
- Line Driver
- Data Acquisition
- 110MHz Buffer
- High Power Current Booster
- High Power Current Source
- Sample and Holds
- Radar Cable Driver
- Video Products
Applied Filters: