| CAD Model: | View CAD Model |
| Pkg. Type: | CERDIP |
| Pkg. Code: | FAX |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 9.7 x 6.3 x 0.00 |
| Pitch (mm): | 2.5 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | No |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Pkg. Type | CERDIP |
| Lead Count (#) | 8 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pitch (mm) | 2.5 |
| Pkg. Dimensions (mm) | 9.7 x 6.3 x 0.00 |
| Pb (Lead) Free | No |
| Pb Free Category | Hot Solder Dip |
| MOQ | 144 |
| Temp. Range (°C) | -55 to +125°C |
| CAGE code | 34371 |
| Advanced Features | Video, High RIN, Open Loop, High IOUT |
| Bandwidth (MHz) | 110 |
| Channels (#) | 1 |
| Die Sale Availability? | No |
| Flow | Harsh Environment & MIL-STD-883 |
| Gain Min | 1 |
| IOUT (mA) | 200 |
| IS per Amp (mA) | 8.3 |
| Length (mm) | 9.7 |
| Offset Voltage (max) | 5mV |
| Op Amp or Buffer | Buffer |
| PROTO Availability? | No |
| PSRR (db) | 64 |
| Qualification Level | Class Q |
| Rail-to-Rail Input/Output | No |
| Rating | MIL-STD-883 |
| Slew Rate (V/µs) | 1300 |
| Supply Voltage (max) (V) | 40 - 40 |
| Supply Voltage (min) (V) | 10 - 10 |
| Supply Voltage Vcc (Min) (V) | 5 |
| Vcc (V) | 5-20 |
| Width (mm) | 6.3 |
The HA-5002/883 is a monolithic, wideband, high slew rate, high output current, buffer amplifier. Utilizing the advantages of the Harris Dielectric Isolation technologies, the HA-5002/883 current buffer offers 1300V/µs slew rate typically and 1000V/µs minimum with 110MHz of bandwidth. The ±100mA minimum output current capability is enhanced by a 3Ω output impedance. The monolithic HA-5002/883 will replace the hybrid LH0002 with corresponding performance increases. These characteristics range from the 3MΩ (typ) input impedance to the increased output voltage swing. Monolithic design technologies have allowed a more precise buffer to be developed with more than an order of magnitude smaller gain error. The voltage gain is 0. 98 guaranteed minimum with a 1kΩ load and 0. 96 minimum with a 100Ω load. The HA-5002/883 will provide many present hybrid users with a higher degree of reliability and at the same time increase overall circuit performance.