| CAD Model: | View CAD Model |
| Pkg. Type: | CERDIP |
| Pkg. Code: | FAZ |
| Lead Count (#): | 14 |
| Pkg. Dimensions (mm): | 19.3 x 7.3 x 0.00 |
| Pitch (mm): | 2.5 |
| Pb (Lead) Free | No |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | CERDIP |
| Lead Count (#) | 14 |
| Carrier Type | Tube |
| Pb (Lead) Free | No |
| MOQ | 150 |
| Temp. Range (°C) | -55 to +125°C |
| CAGE code | 34371 |
| Advanced Features | Low Noise |
| Bandwidth (MHz) | 600 |
| Channels (#) | 1 |
| Gain Min | 10 |
| IS per Amp (mA) | 20 |
| Length (mm) | 19.3 |
| Op Amp or Buffer | Op Amp |
| Pitch (mm) | 2.5 |
| Pkg. Dimensions (mm) | 19.3 x 7.3 x 0.00 |
| Qualification Level | Class Q |
| Rating | MIL-STD-883 |
| Supply Voltage Vcc (Min) (V) | 5 |
| Vcc (V) | 5-15 |
| Width (mm) | 7.3 |
Support is limited to customers who have already adopted these products.