Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
High Slew Rate Operational Amplifier

Package Information

CAD Model:View CAD Model
Pkg. Type:CAN
Pkg. Code:H2A
Lead Count (#):8
Pkg. Dimensions (mm):9.1 x 9.1 x 0.00
Pitch (mm):5.1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeExempt
ECCN (US)EAR99
HTS (US)8542.33.0001

Product Attributes

Pkg. TypeCAN
Lead Count (#)8
Carrier TypeTray
Moisture Sensitivity Level (MSL)Not Applicable
Pitch (mm)5.1
Pkg. Dimensions (mm)9.1 x 9.1 x 0.00
Pb (Lead) FreeExempt
Pb Free CategoryGold Plate-e4
MOQ100
Temp. Range (°C)-55 to +125°C
CAGE code34371
AVOL (dB)7.5
Advanced FeaturesHigh Slew Rate
Bandwidth (MHz)12
CMRR (dB)80
Channels (#)1
Die Sale Availability?No
FlowHarsh Environment & MIL-STD-883
Gain Min1
IOUT (mA)10
IS per Amp (mA)6
Length (mm)9.1
Offset Voltage (max)18mV
Op Amp or BufferOp Amp
PROTO Availability?No
PSRR (db)80
Qualification LevelClass Q
Rail-to-Rail Input/OutputNo
RatingMIL-STD-883
Slew Rate (V/µs)65
Supply Voltage (max) (V)36 - 36
Supply Voltage (min) (V)16 - 16
Supply Voltage Vcc (Min) (V)-15
Vcc (V)-15-15
Width (mm)9.1

Description

The HA-2510/883 is a high performance operational amplifier which sets the standards for maximum slew rate and wide bandwidth operation in moderately powered, internally compensated, monolithic devices. In addition to excellent dynamic characteristics, this dielectrically isolated amplifier also offers low offset current and high input impedance. The ±50V/µs minimum slew rate and fast settling time of the HA-2510/883 are ideally suited for High-Speed D/A, A/D, and pulse amplification designs. The HA-2510/883's superior bandwidth and 750kHz minimum full power bandwidth are extremely useful in RF and video applications. To insure compliance with slew rate and transient response specifications, all devices are 100% tested for AC performance characteristics over full temperature limits. To improve signal conditioning accuracy, the HA-2510/883 provides a maximum offset current of 25nA and a minimum input impedance of 50MΩ;, both at 25°C, as well as offset voltage adjust capability.