Description
HA-2420/883 3. 2 is a microsecond sample and hold amplifier for military and defense applications.
Parameters
| Attributes | Value |
|---|---|
| Rating | MIL-STD-883 |
| Max Acquisition Time (10V Step to 0.1%) (μs) | 4 |
| Max Acquisition Time (10V Step to 0.01%) (μs) | 6 |
| Maximum Drift Current Over Temperature (nA) | 10 |
| Temp. Range (°C) | -55 to +125°C |
| Flow | Harsh Environment & MIL-STD-883 |
| Qualification Level | Class Q |
| Die Sale Availability? | No |
| PROTO Availability? | No |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| CERDIP | 19.3 x 7.3 x 0.00 | 14 | 2.5 |
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Pb (Lead) Free | Pb Free Category | MOQ | Temp. Range (°C) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 8001601CA | Active | Available | Out of Stock | CERDIP | 14# | Tube | Not Applicable | No | Hot Solder Dip | 75 | -55 to +125°C |
Loading
Filters
Applied Filters
Log in required to subscribe
- Product Change NoticePDF 323 KB PCN15064 Dec 22, 2015
- Product Change NoticePDF 174 KB PCN14017 Apr 21, 2014
- Product Change NoticePDF 151 KB PCN11040 Apr 07, 2011
- Application NotePDF 357 KB an1694 Jan 19, 2004AI-generated Summary: The document outlines the four fundamental internal blocks of an operational amplifier and presents a simple 2:1 stage circuit diagram. It includes important legal notices from Renesas Electronics regarding the use, liability, and intellectual property rights of their semiconductor products. The document clarifies product quality grades, intended applications, and restrictions on use in life-critical or hazardous systems. It emphasizes compliance with applicable laws and safety responsibilities when using Renesas products. Contact information for Renesas sales offices worldwide is also provided.
- Application NotePDF 1.06 MB an517 Jan 19, 2004AI-generated Summary: Monolithic sample-and-hold amplifiers perform various functions including unity gain buffering, gain scaling, inverting amplification, and filtered sampling. They enable long hold times with short sample intervals by cascading circuits. Applications include glitch removal in D/A converters, signal demultiplexing, automatic offset zeroing, peak detection with comparator reset, and slowing fast waveforms for analysis. These versatile circuits reduce the need for separate modules and improve signal accuracy and stability.
- Application NotePDF 843 KB an535 Jun 05, 2002AI-generated Summary: A Data Acquisition System (DAS) requires careful design of signal conditioning, transducer selection, and signal transmission to ensure high accuracy. Signal conditioning includes multiplexing, amplification, filtering, and calibration, ideally performed near the transducer. Transducers convert physical variables to electrical signals, often voltage, with low source resistance preferred. Signal paths can be single-ended or differential; differential paths better reject common mode noise, especially for low-level signals. Shielded twisted pairs and balanced lines reduce interference. Filters, typically Butterworth low-pass, prevent aliasing and maintain signal integrity.
- Application NotePDF 224 KB an9654 May 05, 1999AI-generated Summary: The document explains the reliability and failure mechanisms of semiconductor parts, focusing on life testing and wearout. It discusses how switching states cause transient current pulses and hot carrier injection, which only occur briefly during switching. Life testing at elevated temperatures accelerates aging to remove infant mortality failures, improving reliability. The failure rate follows a bathtub curve with infant mortality, useful life, and wearout phases, modeled by lognormal and exponential distributions. The Arrhenius equation relates failure rates at different temperatures. Burn-in and life tests reduce early failures without harming intrinsic reliability.
Recommended Documents (1)
Datasheets (1)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Application NotePDF 357 KB an1694 Jan 19, 2004AI-generated Summary: The document outlines the four fundamental internal blocks of an operational amplifier and presents a simple 2:1 stage circuit diagram. It includes important legal notices from Renesas Electronics regarding the use, liability, and intellectual property rights of their semiconductor products. The document clarifies product quality grades, intended applications, and restrictions on use in life-critical or hazardous systems. It emphasizes compliance with applicable laws and safety responsibilities when using Renesas products. Contact information for Renesas sales offices worldwide is also provided.
- Application NotePDF 1.06 MB an517 Jan 19, 2004AI-generated Summary: Monolithic sample-and-hold amplifiers perform various functions including unity gain buffering, gain scaling, inverting amplification, and filtered sampling. They enable long hold times with short sample intervals by cascading circuits. Applications include glitch removal in D/A converters, signal demultiplexing, automatic offset zeroing, peak detection with comparator reset, and slowing fast waveforms for analysis. These versatile circuits reduce the need for separate modules and improve signal accuracy and stability.
- Application NotePDF 843 KB an535 Jun 05, 2002AI-generated Summary: A Data Acquisition System (DAS) requires careful design of signal conditioning, transducer selection, and signal transmission to ensure high accuracy. Signal conditioning includes multiplexing, amplification, filtering, and calibration, ideally performed near the transducer. Transducers convert physical variables to electrical signals, often voltage, with low source resistance preferred. Signal paths can be single-ended or differential; differential paths better reject common mode noise, especially for low-level signals. Shielded twisted pairs and balanced lines reduce interference. Filters, typically Butterworth low-pass, prevent aliasing and maintain signal integrity.
- Application NotePDF 224 KB an9654 May 05, 1999AI-generated Summary: The document explains the reliability and failure mechanisms of semiconductor parts, focusing on life testing and wearout. It discusses how switching states cause transient current pulses and hot carrier injection, which only occur briefly during switching. Life testing at elevated temperatures accelerates aging to remove infant mortality failures, improving reliability. The failure rate follows a bathtub curve with infant mortality, useful life, and wearout phases, modeled by lognormal and exponential distributions. The Arrhenius equation relates failure rates at different temperatures. Burn-in and life tests reduce early failures without harming intrinsic reliability.
Application Notes & White Papers (4)
- Product Change NoticePDF 323 KB PCN15064 Dec 22, 2015
- Product Change NoticePDF 174 KB PCN14017 Apr 21, 2014
- Product Change NoticePDF 151 KB PCN11040 Apr 07, 2011
Product Notices (PCN, EOL, etc) (4)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.