Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The H8SX/1665, H8SX/1665M Group is supported only for customers who have already adopted these products. The RX651 Group is recommended for new designs.

Applications

  • Home Appliance
Part NumberStatusSamplesLongevityStockRoHSPackageBudgetary Price (USD)CPUBit SizeRAM (KB)Program Memory (KB)Lead Count (#)Operating Freq (Max) (MHz)TimerADCDACLVD or PVDDMAEthernetUSBTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
R5F61662D50FPVNRNDN/A2029 JanIn StockContactLFQFP1ku | $14.33H8SX3240KB384KB144#50MHz8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch10-bit x 8-ch10-bit x 2-chNoNoNoUSB Peripheral-40 to +85JAPANJAPAN, SINGAPORE
R5F61662D50LGVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFLGAH8SX3240KB384KB145#50MHz8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch10-bit x 8-ch10-bit x 2-chNoNoNoUSB Peripheral-40 to +85
R5F61662N50FPVNRNDN/A2029 JanOut of StockContactLFQFP1ku | $14.85H8SX3240KB384KB144#50MHz8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch10-bit x 8-ch10-bit x 2-chNoNoNoUSB Peripheral-20 to +75JAPANJAPAN, SINGAPORE
R5F61662N50LGVObsoleteN/AOut of StockContactTFLGAH8SX3240KB384KB145#50MHz8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch10-bit x 8-ch10-bit x 2-chNoNoNoUSB Peripheral-20 to +75
R5F61665D50FPVNRNDN/A2029 JanIn StockContactLFQFP1ku | $16.68H8SX3240KB512KB144#50MHz8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch10-bit x 8-ch10-bit x 2-chNoNoNoUSB Peripheral-40 to +85JAPANJAPAN, SINGAPORE
R5F61665D50LGVLast Time BuyN/AIn StockContactTFLGA1ku | $19.52H8SX3240KB512KB145#50MHz8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch10-bit x 8-ch10-bit x 2-chNoNoNoUSB Peripheral-40 to +85JAPANJAPAN, SINGAPORE
R5F61665N50FPVNRNDN/A2029 JanIn StockContactLFQFP1ku | $15.91H8SX3240KB512KB144#50MHz8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch10-bit x 8-ch10-bit x 2-chNoNoNoUSB Peripheral-20 to +75JAPANJAPAN, SINGAPORE
R5F61665N50LGVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFLGAH8SX3240KB512KB145#50MHz8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch10-bit x 8-ch10-bit x 2-chNoNoNoUSB Peripheral-20 to +75
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?