Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Microcontrollers with 32-bit CISC CPU for System Control Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:LQFP
Pkg. Code:pkg_10115
Lead Count (#):120
Pkg. Dimensions (mm):14 x 14 x 1.7
Pitch (mm):0.4

Environmental & Export Classifications

RoHS (DS61651CW50FPV)EnglishJapanese
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

PLP terminated2024 Jan (terminated)
CPUH8SX
Bit Size32
RAM (KB)40
Lead Count (#)120
Operating Freq (Max) (MHz)50
Timer8-bit x 4-ch, 16-bit x 6-ch, 32-bit x 2-ch
ADC10-bit x 8-ch
DAC8-bit x 2-ch
LVD or PVDNo
DMANo
EthernetNo
Temp. Range (°C)-40 to +85
Family NameH8SX
Lead CompliantYes
Length (mm)14
MOQ1
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pkg. Dimensions (mm)14 x 14 x 1.7
Pkg. TypeLQFP
RTCNo
Tape & ReelNo
Thickness (mm)1.7
Width (mm)14

Description

The H8SX/1650, H8SX/1651 Group is supported only for customers who have already adopted these products. The RX651 Group is recommended for new designs.