Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The H8SX/1648G, H8SX/1648H Group is supported only for customers who have already adopted these products. The RX651 Group is recommended for new designs.

Applications

  • Home Appliance
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)CPUBit SizeRAM (KB)Program Memory (KB)Lead Count (#)Operating Freq (Max) (MHz)TimerADCDACLVD or PVDDMAEthernetTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
R5F61642HD50BGVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFBGAH8SX3224KB256KB176#50MHz8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch10-bit x 12-ch8-bit x 2-chYesNoNo-40 to +85
R5F61642HN50BGVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFBGAH8SX3224KB256KB176#50MHz8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch10-bit x 12-ch8-bit x 2-chYesNoNo-20 to +75
R5F61644HD50BGVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFBGAH8SX3240KB512KB176#50MHz8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch10-bit x 12-ch8-bit x 2-chYesNoNo-40 to +85
R5F61644HN50BGVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFBGAH8SX3240KB512KB176#50MHz8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch10-bit x 12-ch8-bit x 2-chYesNoNo-20 to +75
R5F61648HD50BGVNRNDN/AIn StockContactLFBGA1ku | $18.33H8SX3256KB1024KB176#50MHz8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch10-bit x 12-ch8-bit x 2-chYesNoNo-40 to +85JAPANJAPAN, SINGAPORE
R5F61648HN50BGVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFBGAH8SX3256KB1024KB176#50MHz8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch10-bit x 12-ch8-bit x 2-chYesNoNo-20 to +75
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?