Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The H8SX/1648G, H8SX/1648H Group is supported only for customers who have already adopted these products. The RX651 Group is recommended for new designs.

Applications

  • Home Appliance
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)CPUBit SizeRAM (KB)Program Memory (KB)Lead Count (#)Operating Freq (Max) (MHz)TimerADCDACLVD or PVDDMAEthernetTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
R5F61642GD50BGVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFBGAH8SX3224KB256KB176#50MHz8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch10-bit x 12-ch8-bit x 2-chNoNoNo-40 to +85
R5F61642GN50BGVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFBGAH8SX3224KB256KB176#50MHz8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch10-bit x 12-ch8-bit x 2-chNoNoNo-20 to +75
R5F61644GD50BGVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFBGAH8SX3240KB512KB176#50MHz8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch10-bit x 12-ch8-bit x 2-chNoNoNo-40 to +85
R5F61644GN50BGVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFBGAH8SX3240KB512KB176#50MHz8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch10-bit x 12-ch8-bit x 2-chNoNoNo-20 to +75
R5F61648GD50BGVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFBGAH8SX3256KB1024KB176#50MHz8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch10-bit x 12-ch8-bit x 2-chNoNoNo-40 to +85
R5F61648GN50BGVNRNDN/AOut of StockContactLFBGA1ku | $16.56H8SX3256KB1024KB176#50MHz8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch10-bit x 12-ch8-bit x 2-chNoNoNo-20 to +75JAPANJAPAN, SINGAPORE