Skip to main content
Renesas Electronics Corporation
Microcontrollers with 32-bit CISC CPU for System Control Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:LQFP
Pkg. Code:pkg_10115
Lead Count (#):120
Pkg. Dimensions (mm):14 x 14 x 1.7
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Longevity2029 Jan
CPUH8SX
Bit Size32
RAM (KB)40
Program Memory (KB)512
Lead Count (#)120
Operating Freq (Max) (MHz)50
Timer8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch
ADC10-bit x 8-ch
DAC8-bit x 2-ch
LVD or PVDNo
DMANo
EthernetNo
Temp. Range (°C)-40 to +85
Country of AssemblyJAPAN
Country of Wafer FabricationJAPAN, SINGAPORE
Family NameH8SX
Lead CompliantYes
Length (mm)14
MOQ1
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pkg. Dimensions (mm)14 x 14 x 1.7
Pkg. TypeLQFP
Price (USD)$21.50567
RTCNo
Tape & ReelNo
Thickness (mm)1.7
Width (mm)14

Description

The H8SX/1638, H8SX/1638L Group is supported only for customers who have already adopted these products. The RX651 Group is recommended for new designs.