| CAD Model: | View CAD Model |
| Pkg. Type: | LQFP |
| Pkg. Code: | pkg_10115 |
| Lead Count (#): | 120 |
| Pkg. Dimensions (mm): | 14 x 14 x 1.7 |
| Pitch (mm): | 0.4 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Longevity | 2029 Jan |
| CPU | H8SX |
| Bit Size | 32 |
| RAM (KB) | 24 |
| Program Memory (KB) | 256 |
| Lead Count (#) | 120 |
| Operating Freq (Max) (MHz) | 50 |
| Timer | 8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch |
| ADC | 10-bit x 8-ch |
| DAC | 10-bit x 2-ch |
| LVD or PVD | No |
| DMA | No |
| Ethernet | No |
| Temp. Range (°C) | -20 to +75 |
| Country of Assembly | JAPAN |
| Country of Wafer Fabrication | JAPAN, SINGAPORE |
| Family Name | H8SX |
| Lead Compliant | Yes |
| Length (mm) | 14 |
| MOQ | 1 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 14 x 14 x 1.7 |
| Pkg. Type | LQFP |
| Price (USD) | $18.249 |
| RTC | No |
| Tape & Reel | No |
| Thickness (mm) | 1.7 |
| Width (mm) | 14 |
The H8SX/1635, H8SX/1635L Group is supported only for customers who have already adopted these products. The RX651 Group is recommended for new designs.