Skip to main content
High-end Microcontrollers for Automotive Control and Factory Automation Applications

Package Information

Pkg. Type:FQFP
Pkg. Code:pkg_83
Lead Count (#):128
Pkg. Dimensions (mm):20 x 14 x 3.15
Pitch (mm):-0.5

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

CPUH8S/2600
Bit Size16
RAM (KB)16
Program Memory (KB)128
Lead Count (#)128
Operating Freq (Max) (MHz)20
Timer16-bit x 6-ch
ADC10-bit x 12-ch
DAC8-bit x 2-ch
RTCYes
LVD or PVDNo
DMANo
EthernetNo
CAN (ch)0
Temp. Range (°C)-20 to +75°C
Family NameH8S
Length (mm)20
Pkg. Dimensions (mm)20 x 14 x 3.15
Width (mm)14

Description

The H8S/2607 Group is supported only for customers who have already adopted these products. The RX651, RX210 Groups are recommended for new designs.