Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The H8S/2456, 2456R, 2454 Group is supported only for customers who have already adopted these products. The RX65N Group is recommended for new designs.

Applications

  • Home Appliance
Part NumberStatusSamplesLongevityStockRoHSPackageBudgetary Price (USD)CPUBit SizeRAM (KB)Program Memory (KB)Lead Count (#)Operating Freq (Max) (MHz)TimerADCDACRTCLVD or PVDDMAEthernetUSBTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
R4F24565DVRFQVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPH8S/26001648KB128KB144#32MHz8-bit x 2-ch, 16-bit x 12-ch10-bit x 16-ch8-bit x 2-chNoNoNoNoUSB Peripheral-40 to +85
R4F24565DVRLPVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFLGAH8S/26001648KB128KB145#32MHz8-bit x 2-ch, 16-bit x 12-ch10-bit x 16-ch8-bit x 2-chNoNoNoNoUSB Peripheral-40 to +85
R4F24565NVRFQVLast Time BuyN/AOut of StockContactLFQFPH8S/26001648KB128KB144#32MHz8-bit x 2-ch, 16-bit x 12-ch10-bit x 16-ch8-bit x 2-chNoNoNoNoUSB Peripheral-20 to +75
R4F24565NVRLPVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFLGAH8S/26001648KB128KB145#32MHz8-bit x 2-ch, 16-bit x 12-ch10-bit x 16-ch8-bit x 2-chNoNoNoNoUSB Peripheral-20 to +75
R4F24568DVRFQVLast Time BuyN/AOut of StockContactLFQFPH8S/26001648KB256KB144#32MHz8-bit x 2-ch, 16-bit x 12-ch10-bit x 16-ch8-bit x 2-chNoNoNoNoUSB Peripheral-40 to +85
R4F24568DVRLPVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFLGAH8S/26001648KB256KB145#32MHz8-bit x 2-ch, 16-bit x 12-ch10-bit x 16-ch8-bit x 2-chNoNoNoNoUSB Peripheral-40 to +85
R4F24568NVRFQVNRNDN/A2029 JanIn StockContactLFQFP1ku | $9.73H8S/26001648KB256KB144#32MHz8-bit x 2-ch, 16-bit x 12-ch10-bit x 16-ch8-bit x 2-chNoNoNoNoUSB Peripheral-20 to +75JAPANJAPAN
R4F24568NVRLPVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFLGAH8S/26001648KB256KB145#32MHz8-bit x 2-ch, 16-bit x 12-ch10-bit x 16-ch8-bit x 2-chNoNoNoNoUSB Peripheral-20 to +75
R4F24569DVRFQVNRNDN/A2029 JanIn StockContactLFQFP1ku | $13.28H8S/26001664KB256KB144#32MHz8-bit x 2-ch, 16-bit x 12-ch10-bit x 16-ch8-bit x 2-chNoNoNoNoUSB Peripheral-40 to +85JAPANJAPAN
R4F24569DVRLPVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFLGAH8S/26001664KB256KB145#32MHz8-bit x 2-ch, 16-bit x 12-ch10-bit x 16-ch8-bit x 2-chNoNoNoNoUSB Peripheral-40 to +85
R4F24569NVRFQVNRNDN/A2029 JanIn StockContactLFQFP1ku | $10.99H8S/26001664KB256KB144#32MHz8-bit x 2-ch, 16-bit x 12-ch10-bit x 16-ch8-bit x 2-chNoNoNoNoUSB Peripheral-20 to +75JAPANJAPAN
R4F24569NVRLPVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFLGAH8S/26001664KB256KB145#32MHz8-bit x 2-ch, 16-bit x 12-ch10-bit x 16-ch8-bit x 2-chNoNoNoNoUSB Peripheral-20 to +75
R4S24561DVRFQVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPH8S/26001648KB144#32MHz8-bit x 2-ch, 16-bit x 12-ch10-bit x 16-ch8-bit x 2-chNoNoNoNoUSB Peripheral-40 to +85
R4S24561DVRLPVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFLGAH8S/26001648KB145#32MHz8-bit x 2-ch, 16-bit x 12-ch10-bit x 16-ch8-bit x 2-chNoNoNoNoUSB Peripheral-40 to +85
R4S24561NVRFQVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPH8S/26001648KB144#32MHz8-bit x 2-ch, 16-bit x 12-ch10-bit x 16-ch8-bit x 2-chNoNoNoNoUSB Peripheral-20 to +75
R4S24561NVRLPVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFLGAH8S/26001648KB145#32MHz8-bit x 2-ch, 16-bit x 12-ch10-bit x 16-ch8-bit x 2-chNoNoNoNoUSB Peripheral-20 to +75
R4S24562DVRFQVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPH8S/26001664KB144#32MHz8-bit x 2-ch, 16-bit x 12-ch10-bit x 16-ch8-bit x 2-chNoNoNoNoUSB Peripheral-40 to +85
R4S24562DVRLPVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFLGAH8S/26001664KB145#32MHz8-bit x 2-ch, 16-bit x 12-ch10-bit x 16-ch8-bit x 2-chNoNoNoNoUSB Peripheral-40 to +85
R4S24562NVRFQVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPH8S/26001664KB144#32MHz8-bit x 2-ch, 16-bit x 12-ch10-bit x 16-ch8-bit x 2-chNoNoNoNoUSB Peripheral-20 to +75
R4S24562NVRLPVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFLGAH8S/26001664KB145#32MHz8-bit x 2-ch, 16-bit x 12-ch10-bit x 16-ch8-bit x 2-chNoNoNoNoUSB Peripheral-20 to +75
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?