Description
The H8S/2357 Group is supported only for customers who have already adopted these products. The RX651 Group is recommended for new designs.
Applications
- Home Appliance
- Connectivity
| Part Number | Status | Samples | Stock | RoHS | Package | CPU | Bit Size | RAM (KB) | Program Memory (KB) | Lead Count (#) | Operating Freq (Max) (MHz) | Timer | ADC | DAC | RTC | LVD or PVD | DMA | Ethernet | Temp. Range (°C) | Moisture Sensitivity Level (MSL) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| D12352F10IV | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | FQFP | H8S/2000 | 16 | 128# | 10MHz | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -40 to +85 | |||
| D12352F10V | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | FQFP | H8S/2000 | 16 | 128# | 10MHz | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -20 to +75 | |||
| D12352F13IV | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | FQFP | H8S/2000 | 16 | 128# | 13MHz | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -40 to +85 | |||
| D12352F13V | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | FQFP | H8S/2000 | 16 | 8KB | 128# | 20MHz | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -20 to +75 | ||
| D12352F20IV | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | FQFP | H8S/2000 | 16 | 128# | 20MHz | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -40 to +85 | |||
| D12352F20V | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | FQFP | H8S/2000 | 16 | 8KB | 128# | 20MHz | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -20 to +75 | 3 | |
| D12352TE10IV | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | TFQFP | H8S/2000 | 16 | 120# | 10MHz | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -40 to +85 | |||
| D12352TE10V | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | TFQFP | H8S/2000 | 16 | 120# | 10MHz | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -20 to +75 | |||
| D12352TE13IV | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | TFQFP | H8S/2000 | 16 | 120# | 13MHz | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -40 to +85 | |||
| D12352TE13V | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | TFQFP | H8S/2000 | 16 | 8KB | 120# | 20MHz | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -20 to +75 | ||
| D12352TE20IV | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | TFQFP | H8S/2000 | 16 | 120# | 20MHz | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -40 to +85 | |||
| D12352TE20V | Obsolete | N/A | In Stock | RoHS:EN RoHS:JA | TFQFP | H8S/2000 | 16 | 8KB | 120# | 20MHz | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -20 to +75 | ||
| D72357F10IV | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | FQFP | H8S/2000 | 16 | 128# | 10MHz | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -40 to +85 | |||
| D72357F10V | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | FQFP | H8S/2000 | 16 | 128# | 10MHz | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -20 to +75 | |||
| D72357F13IV | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | FQFP | H8S/2000 | 16 | 128# | 13MHz | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -40 to +85 | |||
| D72357F13V | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | FQFP | H8S/2000 | 16 | 128# | 13MHz | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -20 to +75 | |||
| D72357F20IV | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | FQFP | H8S/2000 | 16 | 128# | 20MHz | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -40 to +85 | |||
| D72357F20V | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | FQFP | H8S/2000 | 16 | 128# | 20MHz | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -20 to +75 | |||
| D72357TE10IV | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | TFQFP | H8S/2000 | 16 | 120# | 10MHz | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -40 to +85 | |||
| D72357TE10V | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | TFQFP | H8S/2000 | 16 | 120# | 10MHz | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -20 to +75 | |||
| D72357TE13IV | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | TFQFP | H8S/2000 | 16 | 120# | 13MHz | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -40 to +85 | |||
| D72357TE13V | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | TFQFP | H8S/2000 | 16 | 120# | 13MHz | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -20 to +75 | |||
| D72357TE20IV | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | TFQFP | H8S/2000 | 16 | 120# | 20MHz | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -40 to +85 | |||
| D72357TE20V | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | TFQFP | H8S/2000 | 16 | 120# | 20MHz | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -20 to +75 | |||
| DF2357F20IV | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | FQFP | H8S/2000 | 16 | 8KB | 128KB | 128# | 20MHz | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -40 to +85 | 3 |
| DF2357F20V | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | FQFP | H8S/2000 | 16 | 8KB | 128KB | 128# | 20MHz | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -20 to +75 | 3 |
| DF2357TE20IV | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | TFQFP | H8S/2000 | 16 | 8KB | 128KB | 120# | 20MHz | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -40 to +85 | |
| DF2357TE20V | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | TFQFP | H8S/2000 | 16 | 8KB | 128KB | 120# | 20MHz | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -20 to +75 | |
| DF2357VF13IV | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | FQFP | H8S/2000 | 16 | 8KB | 128KB | 128# | 13MHz | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -40 to +85 | |
| DF2357VF13V | Obsolete | N/A | In Stock | RoHS:EN RoHS:JA | FQFP | H8S/2000 | 16 | 8KB | 128KB | 128# | 13MHz | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -20 to +75 | |
| DF2357VTE13IV | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | TFQFP | H8S/2000 | 16 | 8KB | 128KB | 120# | 13MHz | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -40 to +85 | |
| DF2357VTE13V | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | TFQFP | H8S/2000 | 16 | 8KB | 128KB | 120# | 13MHz | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -20 to +75 |
Filters
Applied Filters
- GuideDescribes the RX products migration map, which shows the relationship between previous-generation products and new-generation products, and the preparation status of difference documents, which summarize the functional differences between each RX product. Please use this application note to gather information when migrating from previous-generation products to new-generation products or when using different RX products.
- Guide
- Guide
- Guide
- Product Change Notice
- Product Change Notice
- Guide
- Product Change Notice
- Document
- Application NoteAI-generated Summary: The document explains how to register and uninstall Call Walker within the High-performance Embedded Workshop (HEW). It guides users to launch HEW without opening a workspace, access the Tools Administration menu, and register the Call Walker tool by specifying the registration file path. After registration, Call Walker version 2.3 appears in the menu. Upon uninstalling HEW, users must manually delete the remaining Call Walker directory. It also provides Renesas Electronics website and contact information for support. The revision history notes the first edition release date.
- Brochure
- Application NoteAI-generated Summary: The document presents performance data of the signal processing library on SH2A-FPU and RX devices, detailing CPU cycles for various DSP functions such as FFT, FIR, and IIR filters across different sample sizes and coefficients. It also provides Renesas Electronics website and support contact information. The revision record notes the first edition release date as December 17, 2010.Related Files:
- Application NoteAI-generated Summary: Real-time OS aware debugging supports various real-time operating systems including HI7200/MP, ThreadX, uC/OS-II, and TOPPERS variants. It operates within High-performance Embedded Workshop on Windows platforms and integrates with SuperH Family RISC engine simulators/debuggers. The document details environment setup, program downloading, OS definition selection, task state monitoring, execution history, and timing display functions.
- GuideRelated Files:
- Application NoteAI-generated Summary: Call Walker is a stack information analysis tool included in the Renesas Compiler Package for various microcontroller families. It reads stack information files (*.sni) generated by the linkage editor or profile information files (*.pro) from the simulator debugger. Users can edit stack sizes, save modified data in call information files (*.cal), and merge multiple files. Procedures to create stack information files differ by microcontroller family, with specific instructions for SuperH, H8, RX, M16C, and R8C families. The tool supports static stack size display and editing for assembly programs.
- Manual - Software
Recommended Documents (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- GuideDescribes the RX products migration map, which shows the relationship between previous-generation products and new-generation products, and the preparation status of difference documents, which summarize the functional differences between each RX product. Please use this application note to gather information when migrating from previous-generation products to new-generation products or when using different RX products.
- Guide
- Guide
- Guide
- GuideView More (9)
Manuals & Guides (9)
- Application NoteAI-generated Summary: The document explains how to register and uninstall Call Walker within the High-performance Embedded Workshop (HEW). It guides users to launch HEW without opening a workspace, access the Tools Administration menu, and register the Call Walker tool by specifying the registration file path. After registration, Call Walker version 2.3 appears in the menu. Upon uninstalling HEW, users must manually delete the remaining Call Walker directory. It also provides Renesas Electronics website and contact information for support. The revision history notes the first edition release date.
- Application NoteAI-generated Summary: The document presents performance data of the signal processing library on SH2A-FPU and RX devices, detailing CPU cycles for various DSP functions such as FFT, FIR, and IIR filters across different sample sizes and coefficients. It also provides Renesas Electronics website and support contact information. The revision record notes the first edition release date as December 17, 2010.Related Files:
- Application NoteAI-generated Summary: Real-time OS aware debugging supports various real-time operating systems including HI7200/MP, ThreadX, uC/OS-II, and TOPPERS variants. It operates within High-performance Embedded Workshop on Windows platforms and integrates with SuperH Family RISC engine simulators/debuggers. The document details environment setup, program downloading, OS definition selection, task state monitoring, execution history, and timing display functions.
- Application NoteAI-generated Summary: Call Walker is a stack information analysis tool included in the Renesas Compiler Package for various microcontroller families. It reads stack information files (*.sni) generated by the linkage editor or profile information files (*.pro) from the simulator debugger. Users can edit stack sizes, save modified data in call information files (*.cal), and merge multiple files. Procedures to create stack information files differ by microcontroller family, with specific instructions for SuperH, H8, RX, M16C, and R8C families. The tool supports static stack size display and editing for assembly programs.
- Application NotePDF 265 KB REJ06J0076-0100 Rev.1.00 Jun 30, 2009AI-generated Summary: The document details the specifications and usage of the M3S-TFS-Tiny filesystem library for microcontrollers in the R8C, H8/300H Tiny, and M16C/Tiny series. It supports FAT16 on media sizes from 32 MB to 1 GB, with features like multiple drive support, fixed 64-byte logic sectors, and variable file sizes allocated in blocks. The library includes type definitions, explanations of key terms such as logic sectors and drives, and provides a sample program with memory driver interfaces and error codes.Related Files:View More (80)
Application Notes & White Papers (80)
- Product Change Notice
- Product Change Notice
- Product Change Notice
Product Notices (PCN, EOL, etc) (3)
- Technical Update
- Technical Update
- Technical Update
- Technical Update
- Technical UpdateView More (25)
Errata & Technical Updates (25)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Brochure
Marketing Collateral (3)
- Document
Other (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
- IDE and Coding ToolRenesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
- Compiler/AssemblerC/C++ Compiler package for H8SX, H8S and H8 families. Simulator debugger and High-performance Embedded Workshop included.
- Software & Tools - Other
- Software & Tools - Other
- Software & Tools - Evaluation Software
- SimulatorSimulator debugger for the H8,H8S, H8SX family [Support IDE : High-performance Embedded Workshop] (Note: This product is included in Compiler Package and is not available separately.)
- ITRON OSμITRON4.0 Specification real-time OS for H8SX, H8S Family [Required IDE :High-performance Embedded Workshop]
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample Code
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- IDE and Coding ToolRenesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
- Compiler/AssemblerC/C++ Compiler package for H8SX, H8S and H8 families. Simulator debugger and High-performance Embedded Workshop included.
- Software & Tools - Other
- Software & Tools - OtherView More (8)
Software & Tools (8)
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeView More (41)
Sample Code (41)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
-
switching from 2357 to 2398
Can someone help me inform step by step procedure to update H8S/2357 to H2S/2398? Hardware wise as well as Boot program wise.
Sep 17, 2021 -
2357 Automotive Tester - how to play?
... company has been bought and sold may times, it is now owned by Bosch who do not support it any more. The hardware is a H8S/2357 specifically a 64F2357F20 on an industrial PCB from Italy. It has lots of nice I/O like video, flash, printer, Serial ...
May 3, 2020 -
Loading a program into a H8S2357
Hi I am not a programmer so forgive my lack of knowledge. I have acquired the rights to manufacture a data logger from a company who decided to discontinue its manufacture and further development. It uses an H8S 2357 chip. Renesas no longer support this chip. I have tried loading ...
Jun 19, 2016