Lead Count (#) | 100 |
Pkg. Code | pkg_738 |
Pkg. Type | TFQFP |
Pkg. Dimensions (mm) | 12 x 12 x 1.2 |
Moisture Sensitivity Level (MSL) | |
RoHS (DF2239TF20V) | EnglishJapanese |
Pb (Lead) Free | Yes |
ECCN (US) | |
HTS (US) |
CPU | H8S/2000 |
Bit Size | 16 |
RAM (KB) | 32 |
Program Memory (KB) | 384 |
Lead Count (#) | 100 |
Operating Freq (Max) (MHz) | 20 |
Timer | 8-bit x 2-ch, 16-bit x 6-ch |
ADC | 10-bit x 8-ch |
DAC | 8-bit x 2-ch |
RTC | Yes |
LVD or PVD | No |
DMA | No |
Ethernet | No |
Temp. Range | -20 to +75°C |
Carrier Type | Tray |
Family Name | H8S |
Lead Compliant | Yes |
Length (mm) | 12 |
MOQ | 1 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 12 x 12 x 1.2 |
Pkg. Type | TFQFP |
Tape & Reel | No |
Thickness (mm) | 1.2 |
Width (mm) | 12 |
The H8S/2239 Group is supported only for customers who have already adopted these products. The RX230 is recommended for new designs.