Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Microcontrollers for Office Equipment Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:TFQFP
Pkg. Code:pkg_734
Lead Count (#):144
Pkg. Dimensions (mm):16 x 16 x 1.2
Pitch (mm):0.4

Environmental & Export Classifications

RoHS (DF2166VT33V)EnglishJapanese
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

PLP terminated2024 Jan (terminated)
CPUH8S/2000
Bit Size16
RAM (KB)40
Program Memory (KB)512
Lead Count (#)144
Operating Freq (Max) (MHz)33
Timer8-bit x 4-ch, 16-bit x 1-ch
ADC10-bit x 8-ch
DAC8-bit x 2-ch
RTCNo
LVD or PVDNo
DMANo
EthernetNo
Temp. Range (°C)-20 to +75
Family NameH8S
Lead CompliantYes
Length (mm)16
MOQ1
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pkg. Dimensions (mm)16 x 16 x 1.2
Pkg. TypeTFQFP
Tape & ReelNo
Thickness (mm)1.2
Width (mm)16

Description

The H8S/2168 Group is supported only for customers who have already adopted these products. The RX651, RX210 Groups are recommended for new designs.