Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Microcontrollers for Office Equipment Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:LFBGA
Pkg. Code:pkg_723
Lead Count (#):112
Pkg. Dimensions (mm):10 x 10 x 1.4
Pitch (mm):0.8

Environmental & Export Classifications

RoHS (R4F2153VBR25V)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUH8S/2600
Bit Size16
RAM (KB)40
Program Memory (KB)512
Lead Count (#)112
Operating Freq (Max) (MHz)25
Timer8-bit x 4-ch, 16-bit x 1-ch
ADC10-bit x 8-ch
RTCNo
LVD or PVDNo
EthernetNo
Temp. Range (°C)-20 to +75
DMANo
Family NameH8S
Lead CompliantYes
Length (mm)10
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)10 x 10 x 1.4
Pkg. TypeLFBGA
Tape & ReelNo
Thickness (mm)1.4
Width (mm)10

Description

The H8S/2153 Group is supported only for customers who have already adopted these products. The RX651, RX210 Groups are recommended for new designs.