Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Microcontrollers with Ease-of-Use and Reduced CPU Processing Load Features

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (R4F20114NFB#U0)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUH8S/2000
Bit Size16
RAM (KB)12
Program Memory (KB)192
Data Flash (KB)8
Operating Freq (Max) (MHz)20
Timer8-bit x 2-ch, 16-bit x 4-ch
ADC10-bit x 8-ch
DAC8-bit x 2-ch
RTCYes
LVD or PVDYes
DMANo
EthernetNo
Temp. Range (°C)-20 to +85
Family NameH8S
Lead CompliantYes
MOQ1
Pb (Lead) FreeYes
Tape & ReelNo

Description

The H8S/20115, 20103 Group is supported only for customers who have already adopted these products. The RX130, RX230, RL78/G14, RL78/I1C Groups are recommended.