ECCN (US) | 3A991 |
RoHS (R4F20103RDFB#V0) | EnglishJapanese |
Pb (Lead) Free | Yes |
Moisture Sensitivity Level (MSL) | |
HTS (US) |
CPU | H8S/2000 |
Bit Size | 16 |
RAM (KB) | 8 |
Program Memory (KB) | 128 |
Data Flash (KB) | 8 |
Operating Freq (Max) (MHz) | 20 |
Timer | 8-bit x 3-ch, 16-bit x 4-ch |
ADC | 10-bit x 8-ch |
DAC | 8-bit x 2-ch |
RTC | Yes |
LVD or PVD | Yes |
DMA | No |
Ethernet | No |
Temp. Range | -40 to +85°C |
Family Name | H8S |
Lead Compliant | No |
MOQ | 1 |
Pb (Lead) Free | Yes |
Tape & Reel | No |
The H8S/20103R, H8S/20115R Group is supported only for the customers who have already adopted any of the products. For new adoption, please consider other products such as RX130, RX230, RL78/G14, RL78/I1C Group.