Skip to main content
Renesas Electronics Corporation
8-bit Microcomputers (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:TFQFP
Pkg. Code:pkg_129
Lead Count (#):80
Pkg. Dimensions (mm):12 x 12 x 1.2
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

CPUH8/300L
Bit Size8
Lead Count (#)80
Timer8-bit x 3-ch, 16-bit x 2-ch
ADC10-bit x 8-ch
CAN (ch)0
EthernetNo
LVD or PVDNo
DMANo
Temp. Range (°C)-40 to +85°C
Family NameH8
Length (mm)12
Pkg. Dimensions (mm)12 x 12 x 1.2
RTCNo
Width (mm)12

Description

The H8/3867 Group is supported only for the customers who have already adopted any of the products. For new adoption, please consider other products such as RL78/L1C Group.