Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
8-bit Microcomputers (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:QFP
Pkg. Code:pkg_80
Lead Count (#):80
Pkg. Dimensions (mm):20 x 14 x 3.1
Pitch (mm):0.8

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

CPUH8/300L
Bit Size8
Operating Freq (Max) (MHz)1
Lead Count (#)80
Timer8-bit x 3-ch, 16-bit x 2-ch
ADC10-bit x 8-ch
CAN (ch)0
EthernetNo
LVD or PVDNo
DMANo
Family NameH8
Length (mm)20
Pkg. Dimensions (mm)20 x 14 x 3.1
RTCNo
Width (mm)14

Description

The H8/3867 Group is supported only for the customers who have already adopted any of the products. For new adoption, please consider other products such as RL78/L1C Group.