Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Microcontrollers with a 32-bit H8/300H CPU core

Package Information

CAD Model:View CAD Model
Pkg. Type:LQFP
Pkg. Code:pkg_104
Lead Count (#):64
Pkg. Dimensions (mm):10 x 10 x 1.7
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

RAM (KB)4
Program Memory (KB)56
Timer8-bit x 3-ch, 16-bit x 2-ch
Temp. Range (°C)-20 to +75
Moisture Sensitivity Level (MSL)3
ADC10-bit x 8-ch
Bit Size16
CPUH8/300H
DMANo
EthernetNo
Family NameH8
LVD or PVDYes
Lead CompliantYes
Lead Count (#)64
Length (mm)10
MOQ1
Operating Freq (Max) (MHz)20
Pb (Lead) FreeYes
Pkg. Dimensions (mm)10 x 10 x 1.7
Pkg. TypeLQFP
Price (USD)$9.96363
RTCNo
Tape & ReelNo
Thickness (mm)1.7
Width (mm)10

Description

The H8/3687 Group is supported only for customers who have already adopted these products. The RL78/G14 Group is recommended for new designs.