Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
16-bit Microcontrollers with Embedded 512KB Flash Microcomputer

Package Information

CAD Model:View CAD Model
Pkg. Type:FQFP
Pkg. Code:pkg_76
Lead Count (#):100
Pkg. Dimensions (mm):14 x 14 x 3.05
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

CPUH8/300H
Bit Size32
Operating Freq (Max) (MHz)25
Lead Count (#)100
Timer8-bit x 4-ch, 16-bit x 3-ch
ADC10-bit x 8-ch
CAN (ch)0
EthernetNo
LVD or PVDNo
DMANo
DAC8-bit x 2-ch
Family NameH8
Length (mm)14
Pkg. Dimensions (mm)14 x 14 x 3.05
RTCNo
Width (mm)14

Description

The H8/3028 Group is supported only for customers who have already adopted these products. The RL78/G14 Group is recommended for new designs.