| CAD Model: | View CAD Model |
| Pkg. Type: | LDPAK(S)-(2) |
| Pkg. Code: | pkg_8801 |
| Lead Count (#): | 4 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 4 |
| Carrier Type | Embossed Tape |
| Pb (Lead) Free | Yes |
| Application | Industrial, Consumer Use |
| Channels (#) | 1 |
| Ciss (Typical) (pF) | 9700 |
| ID (A) | 75 |
| Lead Compliant | No |
| MOQ | 1000 |
| Moisture Sensitivity Level (MSL) | 1 |
| Mounting Type | Surface Mount |
| Nch/Pch | Nch |
| Pch (W) | 100 |
| Pkg. Type | LDPAK(S)-(2) |
| Qg typ (nC) | 155 |
| Qualification Level | Industrial |
| RDS (ON) (Max) @10V (mohm) | 10 |
| RDS (ON) (Max) @4.5V (mohm) | 15 |
| RDS (ON) (Typical) @ 10V / 8V (mohm) | 8 |
| Standard Pkg. Type | TO-263 / D2PAK |
| Tape & Reel | No |
| VDSS (Max) (V) | 100 |
| VGSS (V) | 20 |
| Vgs (off) (Max) (V) | 2.5 |
The H7N1002LM is a Switching N Channel MOSFET.