| CAD Model: | View CAD Model |
| Pkg. Type: | DPAK(S) |
| Pkg. Code: | pkg_6744 |
| Lead Count (#): | 4 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 4 |
| Carrier Type | Embossed Tape |
| Pb (Lead) Free | Yes |
| Application | Industrial, Consumer Use |
| Channels (#) | 1 |
| Ciss (Typical) (pF) | 365 |
| ID (A) | 5 |
| Lead Compliant | No |
| MOQ | 3000 |
| Moisture Sensitivity Level (MSL) | 1 |
| Mounting Type | Surface Mount |
| Nch/Pch | Nch |
| Pch (W) | 25 |
| Pkg. Type | DPAK(S) |
| Qg typ (nC) | 16 |
| Qualification Level | Industrial |
| RDS (ON) (Max) @10V (mohm) | 890 |
| RDS (ON) (Max) @4.5V (mohm) | 970 |
| RDS (ON) (Typical) @ 10V / 8V (mohm) | 680 |
| Standard Pkg. Type | TO-252 / DPAK |
| Tape & Reel | No |
| VDSS (Max) (V) | 250 |
| VGSS (V) | 20 |
| Vgs (off) (Max) (V) | 2.5 |
The H5N2510DS is a Nch Single Power Mosfet 250V 5A 890Mohm DPAK(S)/To-252.