Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Data rate up to 32 Gb/s per channel for 100G/200G/400G DP-QPSK coherent applications
  • Ultra low inter channel crosstalk
  • Small Form Factor SMD
  • No external RF supply chokes & RF decoupling required
  • Internal RF input and output DC blocking
  • Linear output voltage up to 6.5Vpp
  • Gain Control independent for each channel
  • Integrated peak detector for each channel

Description

The GX62474 is a high-performance parallel low Vpi linear Mach-Zender Modulator (MZM) driver designed for 100G DP-QPSK long-haul optical transmitters. The GX62474 is a Small Form Factor (SFF) with differential inputs and single ended outputs. The GX62474 is a surface mount device (SMD) packaged solution consisting of 4 x 32 GB/s broadband amplifiers, each capable of driving a linear output voltage of 6.5Vpp suitable for multilevel modulation applications.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Peak Reflow Temp (C)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
GX62474-HIUObsoleteN/AOut of StockMODULE108#Tray3260C50#No-55 to 125°C
GX62474-HIU-EVBObsoleteN/AOut of StockBOARD0Box0Noe00 to 70°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?