Overview
Description
The ISL80136 is a high voltage, low quiescent current linear regulator ideally suited for “always-on” and “keep alive” applications. The ISL80136 operates from an input voltage of +6V to +40V under normal operating conditions, consuming only 18µA of quiescent current at no load. The ISL80136 offers adjustable output voltages from 2.5V to 12V. It features an EN pin that can be used to put the device into a low-quiescent current shutdown mode where it draws only 1.8µA of supply current. The device features over-temperature shutdown and current limit protection. The ISL80136 is rated across the -40°C to +125°C temperature range and is available in an 8 lead EPSOIC with an exposed pad package.
Features
- Wide VIN range of 6V to 40V
- Adjustable output voltage from 2.5V to 12V
- Ensured 50mA output current
- Ultra low 18µA typical quiescent current
- Low 1.8µA of typical shutdown current
- ±1% accurate voltage reference (over temperature, load)
- Low dropout voltage of 120mV at 50mA
- Low 26µVRMS noise
- 40V tolerant logic level (TTL/CMOS) enable input
- Stable operation with 10µF output capacitor
- 5kV ESD HBM rated
- Thermal shutdown and current limit protection
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 825 KB 日本語 | |
Brochure | PDF 12.71 MB 日本語 | |
Product Advisory | PDF 314 KB | |
Product Change Notice | PDF 223 KB | |
Application Note | PDF 509 KB | |
Application Note | PDF 397 KB | |
6 items
|
Design & Development
Boards & Kits
40V, Low Quiescent Current, 50mA/150mA Linear Regulator Evaluation Board
The ISL80136EVAL1Z evaluation board is used to evaluate the performance of the ISL80136 high voltage linear regulator. The evaluation board is available with jumpers to set output voltage from 2.5V to 12V for easy evaluation by configuring a single resistor. The boards can also be configured to...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: