Features
- Input impedance of 75Ω
- Output impedance of 50Ω
- Gain of 13.5dB at 1GHz
- Noise figure of 4.8dB at 2GHz
- OIP3 of 31dBm at 1GHz
- Low input and output return losses
- Pb-free (RoHS compliant)
Description
The ISL55015 is a high-performance gain block featuring a Darlington configuration using high fT transistors and excellent thermal performance. They are an ideal choice for DVB-S LNB cable receiver applications. Other members of the family include the ISL55012 and ISL55015 match a 75Ω source to a 50Ω load and the ISL55014 matches a 50Ω source to a 50Ω load.
Applications
- LNB and LNB-T (HDTV) amplifiers
- IF gain blocks for satellite and terrestrial STBs
- PA driver amplifiers
- Wireless data, satellites
- Bluetooth/Wi-Fi
- Satellite locator and signal strength meters
Applied Filters: