Overview
Description
The HS4003 is a highly accurate, ultra-low power, fully calibrated relative humidity and temperature sensor. The MEMS sensor features a proprietary sensor-level protection ensuring high reliability and long-term stability. The HS4003 is fully calibrated and temperature compensated with an I2C digital output.
Features
- Humidity range: 0% to 100%RH
- RH accuracy: ±2.5%RH, typical
- I2C digital output
- 14-bit resolution
- Fast RH response time: 4 seconds, typical
- Temperature sensor accuracy: ±0.25°C, typical (0 to +70°C)
- Low current consumption: 0.3µA average (8-bit resolution, 3.3V supply), 0.62µA average (14-bit resolution, 3.3V supply), one RH and temperature measurement per second
- Excellent stability against aging
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.06 MB | |
End Of Life Notice | PDF 748 KB | |
Application Note | PDF 1.81 MB | |
Application Note | PDF 131 KB | |
Product Change Notice | PDF 368 KB | |
5 items
|
Design & Development
Boards & Kits
HS4001 Relative Humidity and Temperature Sensor Evaluation Kit
The HS4000-EVK simplifies the evaluation of the HS4001 Relative Humidity and Temperature Sensor. The HS4001 is a highly accurate, ultra-low power, fully calibrated relative humidity and temperature sensor that features proprietary sensor-level protection ensuring high reliability and long-term...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: