Skip to main content

Features

  • IT(AV) : 12 A
  • VDRM : 600 V
  • IGT : 30 mA
  • Viso : 1800 V
  • The product guaranteed maximum junction temperature of 150°C
  • Insulated Type
  • Planar Passivation Type
  • UL Recognized: Yellow Card No. E223904

Description

Support is limited to customers who have already adopted these products.

Renesas thyristors, which have a guaranteed junction temperature (Tj) of 150°C and are provided in a variety of packages, are ideal for inrush current prevention circuits

Applied Filters: